??
CAD model selection
K0715.108
HELP_VARIABLE
Company
KIPP
Description
K0715 - Axial joints similar to DIN 71802
Bill of material
K0715.108
BESTKIPP
Order No.
K0715.108
MATERIAL
Material
stainless steel
ROT
Rotation
D1
diameter
8 mm
D2
thread
M 5 mm
A
Length
22 mm
LA
Length
19.2 mm
L3
Length
9 mm
E
depth
10.2 mm
F
force
30 N
GEW
Approx. weight
0.0146 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84879000
EAN
EAN-Nr. Kipp
4059245332045
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions